3,720,TEFC,254T,3/60/208
3,720,TEFC,254T,3/60/208
Part#: 254TTFPA17127
Catalog#: 254TTFPA17127
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208 V |
Speed | Speed: 690 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 78.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 15.9 A |
Power Factor | Power Factor: 49.8 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.19 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 208 V |
Current | Current: 15.9 A | Efficiency | Efficiency: 78.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 690 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: B-SS203005-1175 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.16 | 25%: 12.61 | 50%: 13.27 | 75%: 14.38 | 100%: 15.92 | 115%: 16.59 | 125%: 17.69 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.00 | 50%: 1.50 | 75%: 2.00 | 100%: 3.00 | 115%: 3.20 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.5 | 50%: 72.0 | 75%: 77.0 | 100%: 78.5 | 115%: 79.0 | 125%: 79.0 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 21.0 | 50%: 32.5 | 75%: 42.0 | 100%: 49.8 | 115%: 53.5 | 125%: 55.5 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 705 | 75%: 700 | 100%: 690 | 115%: 680 | 125%: 670 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 17.00 | 100%: 22.50 | 115%: 26.00 | 125%: 28.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 27.00 | Current (%): 375.0 | Torque (ft-lbs): 36.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 27.00 | Current (%): 375.0 | Torque (ft-lbs): 35.00 | Torque (%): 156.0 | Speed (RPM): 120 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 17.00 | Current (%): 236.0 | Torque (ft-lbs): 56.00 | Torque (%): 249.0 | Speed (RPM): 630 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!