7.50/1.88,1800/900,TEFC,254T,3/60/460
7.50/1.88,1800/900,TEFC,254T,3/60/460
Part#: 254TTFPA17207
Catalog#: 254TTFPA17207
Weight: 262 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50,1.88 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1760,875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 9.8,3.7 A |
Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.32 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 9.8 A | Efficiency | Efficiency: 84 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: A-EE7317 | Outline Drawing | Outline Drawing: B-SS203005-1175 |
Weight | Weight: 262.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.20 | 25%: 4.80 | 50%: 6.10 | 75%: 7.80 | 100%: 9.80 | 115%: 11.00 | 125%: 12.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.72 | 25%: 1.90 | 50%: 3.40 | 75%: 5.00 | 100%: 6.60 | 115%: 7.60 | 125%: 8.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.5 | 50%: 81.0 | 75%: 84.0 | 100%: 84.0 | 115%: 84.0 | 125%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 21.5 | 25%: 51.5 | 50%: 71.5 | 75%: 80.5 | 100%: 85.5 | 115%: 87.0 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,775 | 100%: 1,760 | 115%: 1,755 | 125%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.50 | 100%: 22.50 | 115%: 26.00 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 58.00 | Current (%): 592.0 | Torque (ft-lbs): 40.00 | Torque (%): 178.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 64.50 | Current (%): 658.0 | Torque (ft-lbs): 39.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 53.5 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 54.00 | Current (%): 551.0 | Torque (ft-lbs): 44.00 | Torque (%): 196.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 40.50 | Current (%): 413.0 | Torque (ft-lbs): 65.50 | Torque (%): 291.0 | Speed (RPM): 1,580 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 62.50 | Current (%): 638.0 | Torque (ft-lbs): 31.00 | Torque (%): 138.0 | Speed (RPM): 315 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!