5/3,900/750,TEAO,254TV,3/60/50/230/460#190/380
5/3,900/750,TEAO,254TV,3/60/50/230/460#190/380
Part#: 254TTTCD36605
Catalog#: 254TTTCD36605
Weight: 331 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.625 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620955-100 |
Packaged Length | Packaged Length: 22.00 IN | Weight | Weight: 331.00 LB |
Packaged Width | Packaged Width: 29.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 25.00 IN |
Efficiency
Information not available at the moment. Please check back later!