Crop Dryer Motor, 16 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 256TZ Frame, DP

Crop Dryer Motor, 16 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 256TZ Frame, DP
Part#: 256TBDX17035
Catalog#: Z319
Model#: 256TBDX17035AA
Weight: 308 lb
List Price: $6,150.00
Your Price: Login is Required
Key Features
- Thermal protection, as noted
Specifications
Phase | Phase: 1 | Output HP | Output HP: 16 Hp |
Output KW | Output KW: 11.9 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 61 A | Power Factor | Power Factor: 93.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .089 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 25.52 in |
Frame Length | Frame Length: 15.50 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 61 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: D0000503-001 | Outline Drawing | Outline Drawing: 2521206-001 |
Voltage | Voltage: 230 V | Output KW | Output KW: 11.9 kW |
Output HP | Output HP: 16 Hp | Frame Size | Frame Size: 256 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 308.00 LB |
UPC | UPC: 722856060433 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 17.80 | 50%: 30.70 | 75%: 45.70 | 100%: 61.00 | 115%: 71.00 | 125%: 79.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 3.62 | 50%: 6.62 | 75%: 9.94 | 100%: 13.15 | 115%: 15.23 | 125%: 17.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.1 | 50%: 90.7 | 75%: 90.6 | 100%: 91.0 | 115%: 90.7 | 125%: 88.0 |
% of Rated Load: Power Factor (%) | 0%: 30.7 | 25%: 88.4 | 50%: 93.8 | 75%: 94.6 | 100%: 93.7 | 115%: 93.3 | 125%: 93.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,759 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.98 | 50%: 23.74 | 75%: 35.81 | 100%: 47.85 | 115%: 55.30 | 125%: 60.36 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 203.00 | Current (%): 333.0 | Torque (ft-lbs): 102.00 | Torque (%): 213.0 | Speed (RPM): 1,600 | Rated Output (KW): 37.80 | Power Factor (%): 80.7 | Rated Output (Hp): 16.00 |
Curvepoint: Locked-Rotor | Current (Amps): 335.00 | Current (%): 549.0 | Torque (ft-lbs): 150.00 | Torque (%): 313.0 | Speed (RPM): 0 | Rated Output (KW): 67.30 | Power Factor (%): 87.5 | Rated Output (Hp): 16.00 |
Curvepoint: Full Load | Current (Amps): 61.00 | Current (%): 100.0 | Torque (ft-lbs): 47.85 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 13.15 | Power Factor (%): 93.7 | Rated Output (Hp): 16.00 |
Curvepoint: No Load | Current (Amps): 9.20 | Current (%): 15.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.65 | Power Factor (%): 30.7 | Rated Output (Hp): 16.00 |
Curvepoint: Pull-Up | Current (Amps): 275.00 | Current (%): 451.0 | Torque (ft-lbs): 68.00 | Torque (%): 142.0 | Speed (RPM): 1,350 | Rated Output (KW): 39.24 | Power Factor (%): 62.1 | Rated Output (Hp): 16.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |