Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, EPNV
Blue Max® Hazardous Duty® Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, EPNV - 256THECD8059
Part#: 256THECD8059
Catalog#: Y984A
Model#: 256THECD8059BA
Weight: 419 lb
List Price: $15,638.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1777 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 256TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 92.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 35.0/17.5 A |
| Power Factor | Power Factor: 85.7 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 | Enclosure | Enclosure: Explosion Proof Non Ventilated |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0493 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 35.0/17.5 A |
| Efficiency | Efficiency: 92.9 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1777 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS203518-1225 | Weight | Weight: 419.00 LB |
| UPC | UPC: 722856214256 | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.29 | 25%: 8.37 | 50%: 10.80 | 75%: 14.00 | 100%: 17.50 | 115%: 20.00 | 125%: 21.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 3.22 | 50%: 6.10 | 75%: 9.04 | 100%: 12.05 | 115%: 13.88 | 125%: 15.13 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.8 | 50%: 91.7 | 75%: 92.8 | 100%: 92.9 | 115%: 92.7 | 125%: 92.5 |
| % of Rated Load: Power Factor (%) | 0%: 6.9 | 25%: 48.4 | 50%: 70.8 | 75%: 81.0 | 100%: 85.7 | 115%: 87.2 | 125%: 87.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,789 | 75%: 1,783 | 100%: 1,777 | 115%: 1,773 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 10.98 | 50%: 22.03 | 75%: 33.15 | 100%: 44.35 | 115%: 51.11 | 125%: 55.64 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 165.00 | Current (%): 0.0 | Torque (ft-lbs): 84.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 45.00 | Power Factor (%): 33.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 112.00 | Current (%): 0.0 | Torque (ft-lbs): 179.00 | Torque (%): 405.0 | Speed (RPM): 1,520 | Rated Output (KW): 60.53 | Power Factor (%): 65.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 17.50 | Current (%): 0.0 | Torque (ft-lbs): 44.36 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 11.97 | Power Factor (%): 85.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!