20,1800,TENV,256TCZ,3/60/230/460
20,1800,TENV,256TCZ,3/60/230/460
Part#: 256THTCD37026
Catalog#: 256THTCD37026
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TCZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 93.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 47.0/23.5 A |
Power Factor | Power Factor: 84 | Duty | Duty: 60 Minute |
Insulation Class | Insulation Class: SPECIAL | Design Code | Design Code: INV |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .302 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 47.0/23.5 A | Efficiency | Efficiency: 93.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS313165 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.50 | 25%: 11.90 | 50%: 14.90 | 75%: 19.03 | 100%: 23.50 | 115%: 26.50 | 125%: 28.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.54 | 25%: 4.30 | 50%: 8.12 | 75%: 12.01 | 100%: 15.98 | 115%: 18.38 | 125%: 20.01 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.8 | 50%: 91.9 | 75%: 93.2 | 100%: 93.4 | 115%: 93.3 | 125%: 93.2 |
% of Rated Load: Power Factor (%) | 0%: 6.4 | 25%: 45.3 | 50%: 68.1 | 75%: 79.3 | 100%: 84.0 | 115%: 86.5 | 125%: 87.4 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,776 | 125%: 1,774 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 68.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.63 | 50%: 29.35 | 75%: 44.15 | 100%: 59.03 | 115%: 68.00 | 125%: 74.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 23.50 | Current (%): 0.0 | Torque (ft-lbs): 59.05 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 15.98 | Power Factor (%): 84.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 176.00 | Current (%): 0.0 | Torque (ft-lbs): 274.40 | Torque (%): 464.0 | Speed (RPM): 1,505 | Rated Output (KW): 94.89 | Power Factor (%): 67.8 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 264.00 | Current (%): 0.0 | Torque (ft-lbs): 140.00 | Torque (%): 237.0 | Speed (RPM): 0 | Rated Output (KW): 73.69 | Power Factor (%): 35.1 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!