Inverter (Vector) Duty Motor

Blue Max® Brake Inverter (Vector) Duty Motor - 256THTNA8071
Part#: 256THTNA8071
Catalog#: Y993
Model#: 256THTNA8071CB
Weight: 485 lb
List Price: $16,702.00
Your Price: Login is Required
Key Features
- IP43, Cast Iron Construction
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Stearns brakes, 87,000 series, 105 Lb-Ft, Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
- Universal mounting up to 15 Lb-Ft, (see comment below and Mod Central for vertical mounting); Horizontal mounting (see comment below and Mod Central for vertical mounting)
- Will accept encoder through Mod Central (see Mod Central for encoder mounting)
- UL® Recognized & CSA certified and CE® Mark
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
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |