256FR 20HP IHP PM MOTOR
256FR 20HP IHP PM MOTOR
Part#: 256TPFSA10130
Catalog#: 256TPFSA10130
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 120 Hz |
Current | Current: 29.5 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T3 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 29.5 A | Frequency | Frequency: 120 Hz |
Speed | Speed: 1800 rpm | Connection Drawing | Connection Drawing: EE7300T |
Outline Drawing | Outline Drawing: SS203152-1225 | Voltage | Voltage: 380 V |
Output KW | Output KW: 14.9 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 94.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 100% |
---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 100%: 24.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 100%: 11.34 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!