20,1200,TEFC,256T,3/80/460
20,1200,TEFC,256T,3/80/460
Part#: 256TPFSA10186
Catalog#: 256TPFSA10186
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1200 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 80 Hz | Current | Current: 24 A |
Power Factor | Power Factor: 95 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 80 Hz | Voltage | Voltage: 460 V |
Current | Current: 24 A | Efficiency | Efficiency: 92.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1200 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS208223-1225 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.42 | 25%: 6.05 | 50%: 11.48 | 75%: 17.74 | 100%: 25.04 | 115%: 32.35 |
% of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 4.00 | 50%: 17.90 | 75%: 12.00 | 100%: 16.30 | 115%: 19.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 94.3 | 75%: 93.4 | 100%: 91.5 | 115%: 89.4 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 79.5 | 50%: 80.0 | 75%: 80.5 | 100%: 80.0 | 115%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,200 | 50%: 1,200 | 75%: 1,200 | 100%: 1,200 | 115%: 1,200 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 88.0 | 115%: 0.0 |
Efficiency
Information not available at the moment. Please check back later!