Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256JMV Frame, DP

Globetrotter® Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256JMV Frame, DP - 256TTDCA6082
Part#: 256TTDCA6082
Catalog#: GT0420
Model#: 256TTDCA6082AA
Weight: 348 lb
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Class F Insulation
- Standard assembly F1, reversible to F2 assembly
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1182 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 256JMV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91.7 & 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 27.6/13.8 & 25.2/12.6 A |
Power Factor | Power Factor: 74 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.02 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 25.99 in |
Shaft Diameter | Shaft Diameter: 1.250 in | Shaft Extension | Shaft Extension: 5.25 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: JMV |
Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 27.6/13.8 A |
Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1182 rpm | Connection Drawing | Connection Drawing: EE7308K |
Outline Drawing | Outline Drawing: SS620313-256T | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 348.00 LB |
UPC | UPC: 722856049841 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.00 | 25%: 7.60 | 50%: 9.20 | 75%: 11.50 | 100%: 13.80 | 115%: 15.20 | 125%: 16.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.20 | 115%: 9.40 | 125%: 10.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 90.2 | 75%: 91.7 | 100%: 91.7 | 115%: 91.7 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 36.0 | 50%: 56.0 | 75%: 67.0 | 100%: 74.0 | 115%: 78.0 | 125%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,185 | 100%: 1,182 | 115%: 1,180 | 125%: 1,175 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.50 | 115%: 51.50 | 125%: 56.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 70.00 | Current (%): 508.0 | Torque (ft-lbs): 58.00 | Torque (%): 130.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 7.20 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 65.00 | Current (%): 475.0 | Torque (ft-lbs): 61.00 | Torque (%): 137.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 435.0 | Torque (ft-lbs): 71.50 | Torque (%): 160.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 48.50 | Current (%): 355.0 | Torque (ft-lbs): 130.00 | Torque (%): 292.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 73.00 | Current (%): 530.0 | Torque (ft-lbs): 68.00 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 13.80 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |