Close-Coupled Pump Motor, 25 & 25 HP, 3 Ph, 60 & 50 Hz, 200-230/460 & 200/400 V, 3600 RPM, 256JP Frame, DP

Close-Coupled Pump Motor, 25 & 25 HP, 3 Ph, 60 & 50 Hz, 200-230/460 & 200/400 V, 3600 RPM, 256JP Frame, DP - 256TTDR16004
Part#: 256TTDR16004
Catalog#: U225A
Model#: 256TTDR16004AA
Weight: 200 lb
List Price: $3,042.00
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motors are suitable for 10:1 VT and 2:1 CT
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- NEMA JP pump shaft dimensions
- JP frame has rigid base
- Mechanically locked on shaft end
- Continuous duty
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 25 Hp |
| Output KW | Output KW: 18.7 & 18.7 kW | Voltage | Voltage: 200-230/460 & 200/400 V |
| Speed | Speed: 3530 & 2915 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 256JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 & 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 52-57/28.5 & 66/33 A |
| Power Factor | Power Factor: 89.6 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .48 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 27.48 in |
| Frame Length | Frame Length: 14 in | Shaft Diameter | Shaft Diameter: 1 3/4 in |
| Shaft Extension | Shaft Extension: 8.13 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 200-230/460 V | Current | Current: 52.0-57.0/28.5 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: 610-0025-1400 | Packaged Length | Packaged Length: 26.50 IN |
| Weight | Weight: 200.00 LB | UPC | UPC: 722856067272 |
| Packaged Width | Packaged Width: 18.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.38 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.00 | 25%: 11.00 | 50%: 16.00 | 75%: 22.00 | 100%: 28.50 | 115%: 32.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 5.35 | 50%: 10.00 | 75%: 15.30 | 100%: 20.30 | 115%: 23.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 93.0 | 75%: 92.0 | 100%: 91.7 | 115%: 91.5 |
| % of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 60.0 | 50%: 78.5 | 75%: 87.5 | 100%: 89.6 | 115%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,565 | 75%: 3,545 | 100%: 3,530 | 115%: 3,510 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 94.50 | Torque (%): 254.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 167.00 | Current (%): 586.0 | Torque (ft-lbs): 51.70 | Torque (%): 139.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 28.50 | Current (%): 100.0 | Torque (ft-lbs): 37.20 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 20.30 | Power Factor (%): 89.5 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 9.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.50 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: cancel |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: cancel |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: cancel |
| Country: New Zealand | Complies with standards: cancel |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |