Close-Coupled Pump Motor, 25 & 25 HP, 3 Ph, 60 & 50 Hz, 200-230/460 & 200/400 V, 3600 & 3000 RPM, 256JP Frame, DP

Close-Coupled Pump Motor, 25 & 25 HP, 3 Ph, 60 & 50 Hz, 200-230/460 & 200/400 V, 3600 & 3000 RPM, 256JP Frame, DP

Part#: 256TTDR16004

Catalog#: U225A

Model#: 256TTDR16004AA

Weight: 200 lb

List Price: $3,042.00

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Motors are suitable for 10:1 VT and 2:1 CT
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • NEMA JP pump shaft dimensions
  • JP frame has rigid base
  • Mechanically locked on shaft end
  • Continuous duty

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 25 Hp
Output KW Output KW: 18.7 & 18.7 kW Voltage Voltage: 200-230/460 & 200/400 V
Speed Speed: 3530 & 2915 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 256JP Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 52-57/28.5 & 66/33 A Power Factor Power Factor: 89.6
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .48 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Overall Length Overall Length: 27.48 in
Frame Length Frame Length: 14 in Shaft Diameter Shaft Diameter: 1.75 in
Shaft Extension Shaft Extension: 8.13 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 52.0-57.0/28.5 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3530 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: 610-0025-1400
Voltage Voltage: 200-230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 256
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 26.50 IN Weight Weight: 200.00 LB
UPC UPC: 722856067272 Packaged Width Packaged Width: 18.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.38 IN
% of Rated Load0%25%50%75%100%115%
% of Rated Load: Current (Amps) 0%: 9.00 25%: 11.00 50%: 16.00 75%: 22.00 100%: 28.50 115%: 32.50
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 5.35 50%: 10.00 75%: 15.30 100%: 20.30 115%: 23.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 93.0 75%: 92.0 100%: 91.7 115%: 91.5
% of Rated Load: Power Factor (%) 0%: 0.0 25%: 60.0 50%: 78.5 75%: 87.5 100%: 89.6 115%: 90.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,580 50%: 3,565 75%: 3,545 100%: 3,530 115%: 3,510
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 167.00 Current (%): 586.0 Torque (ft-lbs): 51.70 Torque (%): 139.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 9.00 Current (%): 32.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.50 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 94.50 Torque (%): 254.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 28.50 Current (%): 100.0 Torque (ft-lbs): 37.20 Torque (%): 100.0 Speed (RPM): 3,525 Rated Output (KW): 20.30 Power Factor (%): 89.5 Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: cancel
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: cancel
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle