Close-Coupled Pump Motor, 20 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 256JP Frame, DP

Close-Coupled Pump Motor, 20 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 256JP Frame, DP

Part#: 256TTDR16031

Catalog#: U219A

Model#: 256TTDR16031AA

Weight: 330 lb

Key Features


  • Motors to get the Job Done™
  • Meets or exceeds all USA mandated efficiencies
  • Motors are suitable for 10:1 VT and 2:1 CT
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • NEMA JP pump shaft dimensions
  • JP frame has rigid base
  • Mechanically locked on shaft end
  • Continuous duty

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle