Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 256JM Frame, DP
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 256JM Frame, DP
Part#: 256TTDX7011
Catalog#: M332
Model#: 256TTDX7011BB
Weight: 175 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3515 & 2925 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 256JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 66-61/30.5 & 59/29.5 A | Power Factor | Power Factor: 84.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .42 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 24.17 in |
Frame Length | Frame Length: 15.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 5.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 66.0-61.0/30.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3515 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS86518-1515 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 256 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 175.00 LB |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.8040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.50 | 25%: 13.50 | 50%: 18.00 | 75%: 24.00 | 100%: 30.50 | 115%: 35.00 | 125%: 38.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 5.50 | 50%: 10.50 | 75%: 15.50 | 100%: 21.00 | 115%: 24.00 | 125%: 26.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.5 | 50%: 89.0 | 75%: 90.0 | 100%: 89.5 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 52.0 | 50%: 72.5 | 75%: 81.0 | 100%: 84.9 | 115%: 86.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,515 | 115%: 3,500 | 125%: 3,490 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 62.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.00 | 50%: 18.50 | 75%: 28.00 | 100%: 37.50 | 115%: 43.00 | 125%: 47.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 178.00 | Current (%): 584.0 | Torque (ft-lbs): 64.00 | Torque (%): 171.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 30.50 | Current (%): 100.0 | Torque (ft-lbs): 37.50 | Torque (%): 100.0 | Speed (RPM): 3,515 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 151.00 | Current (%): 495.0 | Torque (ft-lbs): 67.00 | Torque (%): 179.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 11.50 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 169.00 | Current (%): 554.0 | Torque (ft-lbs): 54.50 | Torque (%): 145.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 160.00 | Current (%): 525.0 | Torque (ft-lbs): 57.50 | Torque (%): 153.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 113.00 | Current (%): 370.0 | Torque (ft-lbs): 100.00 | Torque (%): 267.0 | Speed (RPM): 3,130 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |