5,720,DP,256T,3/60/460
5,720,DP,256T,3/60/460
Part#: 256TTDX7127
Catalog#: 256TTDX7127
Weight: 285 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 695 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 81.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 10.6 A |
Power Factor | Power Factor: 54 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.855 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 10.6 A | Efficiency | Efficiency: 81.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 695 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS86503-1545 |
Weight | Weight: 285.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.00 | 25%: 8.50 | 50%: 9.00 | 75%: 10.00 | 100%: 11.00 | 115%: 12.00 | 125%: 12.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.50 | 50%: 2.50 | 75%: 3.50 | 100%: 4.50 | 115%: 5.50 | 125%: 6.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 65.0 | 50%: 76.0 | 75%: 80.0 | 100%: 81.0 | 115%: 80.5 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 21.0 | 50%: 35.0 | 75%: 46.0 | 100%: 54.0 | 115%: 57.0 | 125%: 59.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 712 | 50%: 706 | 75%: 698 | 100%: 690 | 115%: 685 | 125%: 680 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.50 | 50%: 19.00 | 75%: 28.50 | 100%: 38.50 | 115%: 44.50 | 125%: 49.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 38.00 | Current (%): 345.0 | Torque (ft-lbs): 51.00 | Torque (%): 132.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 227.0 | Torque (ft-lbs): 85.00 | Torque (%): 221.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!