3,900,EPNV,256TCZ,3/60/575
3,900,EPNV,256TCZ,3/60/575
Part#: 256TTEP17602
Catalog#: 256TTEP17602
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 870 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TCZ | Enclosure | Enclosure: Explosion Proof Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.9 A | Power Factor | Power Factor: 68 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 211 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 211 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.9 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball (Max Type) |
Opp Drive End Bearing | Opp Drive End Bearing: Ball (Max Type) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 3.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 870 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS208086-1350 | Voltage | Voltage: 575 V |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 85.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.24 | 25%: 2.40 | 50%: 2.72 | 75%: 3.20 | 100%: 3.84 | 115%: 4.32 | 125%: 4.64 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.75 | 50%: 1.50 | 75%: 2.00 | 100%: 2.70 | 115%: 3.00 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.5 | 50%: 84.0 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 32.0 | 50%: 48.0 | 75%: 60.0 | 100%: 68.0 | 115%: 70.0 | 125%: 71.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 892 | 50%: 885 | 75%: 878 | 100%: 870 | 115%: 865 | 125%: 860 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.10 | 115%: 21.00 | 125%: 23.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 25.70 | Current (%): 535.0 | Torque (ft-lbs): 25.10 | Torque (%): 139.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 62.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 375.0 | Torque (ft-lbs): 50.50 | Torque (%): 279.0 | Speed (RPM): 725 | Rated Output (KW): | Power Factor (%): 62.5 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.80 | Current (%): 100.0 | Torque (ft-lbs): 18.10 | Torque (%): 100.0 | Speed (RPM): 870 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 24.30 | Current (%): 506.0 | Torque (ft-lbs): 26.50 | Torque (%): 146.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 21.60 | Current (%): 450.0 | Torque (ft-lbs): 31.00 | Torque (%): 171.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 27.00 | Current (%): 563.0 | Torque (ft-lbs): 29.50 | Torque (%): 163.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.5 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!