3,720,EPNV,256TCZ,3/60/380 (OBSOELTE)
3,720,EPNV,256TCZ,3/60/380 (OBSOELTE)
Part#: 256TTEP17628
Catalog#: 256TTEP17628
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 380 V |
Speed | Speed: 695 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TCZ | Enclosure | Enclosure: Explosion Proof Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.5 A | Power Factor | Power Factor: 55 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6211 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.56 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball (Max Type) |
Opp Drive End Bearing | Opp Drive End Bearing: Ball (Max Type) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 7.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 695 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS208086-1350 | Voltage | Voltage: 380 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 82.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.33 | 25%: 5.45 | 50%: 6.05 | 75%: 6.66 | 100%: 7.51 | 115%: 8.11 | 125%: 8.72 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 0.90 | 50%: 1.50 | 75%: 2.20 | 100%: 2.80 | 115%: 3.20 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 78.5 | 75%: 82.5 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 23.0 | 50%: 37.0 | 75%: 47.0 | 100%: 55.0 | 115%: 58.0 | 125%: 60.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 708 | 75%: 702 | 100%: 695 | 115%: 692 | 125%: 688 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.20 | 75%: 17.00 | 100%: 23.00 | 115%: 26.50 | 125%: 29.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 24.00 | Current (%): 388.0 | Torque (ft-lbs): 42.00 | Torque (%): 182.0 | Speed (RPM): 350 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 420.0 | Torque (ft-lbs): 40.00 | Torque (%): 174.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 23.00 | Torque (%): 100.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 28.00 | Current (%): 452.0 | Torque (ft-lbs): 40.00 | Torque (%): 174.0 | Speed (RPM): 125 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 4.40 | Current (%): 71.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 28.50 | Current (%): 460.0 | Torque (ft-lbs): 43.50 | Torque (%): 188.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 290.0 | Torque (ft-lbs): 56.00 | Torque (%): 242.0 | Speed (RPM): 575 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!