Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1200 & 1200 RPM, 256JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1200 & 1200 RPM, 256JM Frame, TEFC - 256TTFCD6092
Part#: 256TTFCD6092
Catalog#: GT3220A
Model#: 256TTFCD6092BB
Weight: 316 lb
List Price: $3,718.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 256JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 10.3 A |
| Power Factor | Power Factor: 80.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.21 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 27.89 in |
| Frame Length | Frame Length: 11.73 in | Shaft Diameter | Shaft Diameter: 1.375 in |
| Shaft Extension | Shaft Extension: 5.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1200 & 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 10.3 A |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS620795-200 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 316.00 LB |
| UPC | UPC: 722856061843 | Packaged Width | Packaged Width: 28.03 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.20 | 25%: 5.52 | 50%: 6.56 | 75%: 8.24 | 100%: 10.32 | 115%: 11.68 | 125%: 12.64 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.20 | 115%: 9.50 | 125%: 10.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.8 | 50%: 89.5 | 75%: 91.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.5 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 42.0 | 50%: 64.0 | 75%: 75.0 | 100%: 80.5 | 115%: 82.0 | 125%: 82.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,172 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.50 | 115%: 51.50 | 125%: 56.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 43.00 | Current (%): 333.0 | Torque (ft-lbs): 125.00 | Torque (%): 280.0 | Speed (RPM): 1,085 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 61.00 | Current (%): 473.0 | Torque (ft-lbs): 90.00 | Torque (%): 202.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 78.00 | Current (%): 605.0 | Torque (ft-lbs): 95.00 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 67.00 | Current (%): 519.0 | Torque (ft-lbs): 78.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.90 | Current (%): 100.0 | Torque (ft-lbs): 44.60 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): 80.5 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 71.00 | Current (%): 550.0 | Torque (ft-lbs): 72.00 | Torque (%): 161.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




