15/7.5,1800/900,TEFC,256T,3/60/460
15/7.5,1800/900,TEFC,256T,3/60/460
Part#: 256TTFNA17242
Catalog#: 256TTFNA17242
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15,7.50 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1755,880 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 18,14.2 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1CT |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .995 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 18 A | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: A-EE7324 | Outline Drawing | Outline Drawing: SS203002-1225 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.20 | 25%: 7.00 | 50%: 10.20 | 75%: 14.00 | 100%: 18.00 | 115%: 21.00 | 125%: 23.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 3.60 | 50%: 6.60 | 75%: 9.80 | 100%: 13.00 | 115%: 15.00 | 125%: 16.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.5 | 50%: 84.0 | 75%: 86.5 | 100%: 86.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 64.5 | 50%: 81.5 | 75%: 87.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,755 | 115%: 1,750 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.20 | 75%: 33.50 | 100%: 44.80 | 115%: 52.00 | 125%: 56.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 5.20 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 125.00 | Current (%): 694.0 | Torque (ft-lbs): 80.00 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 95.00 | Current (%): 528.0 | Torque (ft-lbs): 88.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.00 | Current (%): 100.0 | Torque (ft-lbs): 44.80 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 68.00 | Current (%): 378.0 | Torque (ft-lbs): 110.00 | Torque (%): 246.0 | Speed (RPM): 1,550 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 110.00 | Current (%): 611.0 | Torque (ft-lbs): 70.00 | Torque (%): 156.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 120.00 | Current (%): 667.0 | Torque (ft-lbs): 67.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!