15,1500,EPFC,256TC,3/50/220/380-415
15,1500,EPFC,256TC,3/50/220/380-415
Part#: 256TTGN11058
Catalog#: 256TTGN11058
Weight: 475 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 220/380-415 V |
Speed | Speed: 1468 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TCV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 50 Hz |
Current | Current: 39.5/23.0-22.0 A | Power Factor | Power Factor: 79.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .575 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCV |
Current | Current: 39.5/23.0-22.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1468 rpm | Connection Drawing | Connection Drawing: A-EE7304AB |
Outline Drawing | Outline Drawing: B-SS208207-1225 | Voltage | Voltage: 220/380-415 V |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 90.2 % |
Weight | Weight: 475.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.47 | 25%: 12.56 | 50%: 15.29 | 75%: 19.11 | 100%: 24.03 | 115%: 26.76 | 125%: 28.94 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 14.50 | 125%: 15.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.5 | 75%: 90.2 | 100%: 90.2 | 115%: 90.0 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 40.0 | 50%: 62.0 | 75%: 74.0 | 100%: 79.5 | 115%: 82.0 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,492 | 50%: 1,485 | 75%: 1,475 | 100%: 1,468 | 115%: 1,460 | 125%: 1,455 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 13.20 | 50%: 26.50 | 75%: 40.00 | 100%: 53.70 | 115%: 62.00 | 125%: 67.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 455.0 | Torque (ft-lbs): 110.00 | Torque (%): 205.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 10.50 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 523.0 | Torque (ft-lbs): 100.00 | Torque (%): 186.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 125.00 | Current (%): 568.0 | Torque (ft-lbs): 100.00 | Torque (%): 186.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 105.0 | Torque (ft-lbs): 53.70 | Torque (%): 100.0 | Speed (RPM): 1,468 | Rated Output (KW): | Power Factor (%): 79.5 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 364.0 | Torque (ft-lbs): 145.00 | Torque (%): 270.0 | Speed (RPM): 1,300 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 130.00 | Current (%): 590.0 | Torque (ft-lbs): 115.00 | Torque (%): 214.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!