20,3600,EPFC,256TC,3/60/230/460
20,3600,EPFC,256TC,3/60/230/460
Part#: 256TTGN16511
Catalog#: 256TTGN16511
Weight: 463 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 3537 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 256TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 47.0/23.4 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: No | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .394 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TC |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Current | Current: 47.0/23.4 A | Efficiency | Efficiency: 92.4 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3537 rpm |
| Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: B-SS203036-1225 |
| Weight | Weight: 463.00 LB | Country of Origin | Country of Origin: United States of America |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.00 | 25%: 9.00 | 50%: 13.00 | 75%: 18.00 | 100%: 23.40 | 115%: 26.00 | 125%: 29.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.00 | 50%: 8.00 | 75%: 12.00 | 100%: 16.50 | 115%: 18.00 | 125%: 20.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 91.7 | 100%: 92.4 | 115%: 91.7 | 125%: 90.2 |
| % of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 58.5 | 50%: 78.0 | 75%: 85.0 | 100%: 86.0 | 115%: 87.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,570 | 75%: 3,555 | 100%: 3,537 | 115%: 3,525 | 125%: 3,515 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 30.0 | 50%: 25.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.00 | 100%: 29.70 | 115%: 31.00 | 125%: 37.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 23.00 | Current (%): 98.0 | Torque (ft-lbs): 29.70 | Torque (%): 100.0 | Speed (RPM): 3,535 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 123.00 | Current (%): 526.0 | Torque (ft-lbs): 58.00 | Torque (%): 195.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 131.00 | Current (%): 560.0 | Torque (ft-lbs): 50.00 | Torque (%): 168.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 620.0 | Torque (ft-lbs): 55.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 7.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 100.00 | Current (%): 427.0 | Torque (ft-lbs): 84.00 | Torque (%): 283.0 | Speed (RPM): 3,155 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 138.00 | Current (%): 590.0 | Torque (ft-lbs): 47.00 | Torque (%): 158.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!