20,3600,EPFC,256TDV,3/60/380
20,3600,EPFC,256TDV,3/60/380
Part#: 256TTGN17005
Catalog#: 256TTGN17005
Weight: 423 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 380 V |
Speed | Speed: 3540 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256TDV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 29.7 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3C |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .416 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDV |
Current | Current: 29.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3540 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS203339-1225 | Voltage | Voltage: 380 V |
Output KW | Output KW: 14.9 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 423.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.08 | 25%: 11.50 | 50%: 16.34 | 75%: 21.79 | 100%: 29.66 | 115%: 32.08 | 125%: 34.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 4.50 | 50%: 8.50 | 75%: 12.50 | 100%: 16.50 | 115%: 19.00 | 125%: 20.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 90.2 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 60.0 | 50%: 77.0 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,570 | 75%: 3,550 | 100%: 3,540 | 115%: 3,525 | 125%: 3,515 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.50 | 75%: 22.00 | 100%: 29.50 | 115%: 34.50 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 100.00 | Current (%): 408.0 | Torque (ft-lbs): 90.00 | Torque (%): 305.0 | Speed (RPM): 3,180 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 155.00 | Current (%): 633.0 | Torque (ft-lbs): 53.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!