Kiln Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 900 RPM, 256T Frame, TEAO
Kiln Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 900 RPM, 256T Frame, TEAO - 256TTTCD18601
Part#: 256TTTCD18601
Catalog#: S564A
Weight: 357 lb
List Price: $5,275.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 256T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 90 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 8.4 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.33736 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Variable 20:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 86.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
| Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS620955-200 |
| Packaged Length | Packaged Length: 32.00 IN | Weight | Weight: 357.00 LB |
| UPC | UPC: 722856219466 | Packaged Width | Packaged Width: 24.00 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 21.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 4.00 | 50%: 5.04 | 75%: 6.48 | 100%: 8.40 | 115%: 9.60 | 125%: 10.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 1.69 | 50%: 3.17 | 75%: 4.72 | 100%: 6.35 | 115%: 7.38 | 125%: 8.11 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.0 | 50%: 88.0 | 75%: 88.5 | 100%: 86.5 | 115%: 86.0 | 125%: 85.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 41.0 | 50%: 62.0 | 75%: 72.5 | 100%: 73.0 | 115%: 76.0 | 125%: 76.2 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 875 | 115%: 870 | 125%: 868 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.20 | 75%: 33.50 | 100%: 45.00 | 115%: 52.00 | 125%: 57.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 62.00 | Current (%): 590.0 | Torque (ft-lbs): 72.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 32.00 | Current (%): 305.0 | Torque (ft-lbs): 93.00 | Torque (%): 207.0 | Speed (RPM): 770 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.50 | Current (%): 100.0 | Torque (ft-lbs): 45.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!