7.5/5,900/750,TEAO,256TV,3/60/50/230/460#190/380

7.5/5,900/750,TEAO,256TV,3/60/50/230/460#190/380

Part#: 256TTTCD36607

Catalog#: 256TTTCD36607

Weight: 357 lb

Specifications


Shaft Diameter Shaft Diameter: 1.625 in
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS620955-200
Packaged Length Packaged Length: 23.00 IN Weight Weight: 357.00 LB
Packaged Width Packaged Width: 29.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 25.00 IN

Efficiency


Information not available at the moment. Please check back later!