100,1500,TEFC,280S,3/50/400
100,1500,TEFC,280S,3/50/400
Part#: 280STFN16534
Catalog#: 280STFN16534
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1485 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 280S | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 131 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .042 Ohms | Mounting | Mounting: B35 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Frame Size | Frame Size: 280 | Frame Suffix | Frame Suffix: S |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 400 V |
Current | Current: 131 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1485 rpm |
Connection Drawing | Connection Drawing: EE7340 | Outline Drawing | Outline Drawing: SS558208-1825 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 43.70 | 25%: 53.20 | 50%: 75.05 | 75%: 101.65 | 100%: 131.10 | 115%: 150.10 | 125%: 163.40 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.00 | 50%: 39.00 | 75%: 58.50 | 100%: 78.00 | 115%: 90.00 | 125%: 98.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 54.0 | 50%: 75.0 | 75%: 83.0 | 100%: 86.0 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,496 | 50%: 1,492 | 75%: 1,490 | 100%: 1,485 | 115%: 1,484 | 125%: 1,482 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 88.00 | 50%: 176.00 | 75%: 265.00 | 100%: 354.00 | 115%: 407.00 | 125%: 443.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 138.00 | Current (%): 100.0 | Torque (ft-lbs): 354.00 | Torque (%): 100.0 | Speed (RPM): 1,485 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 480.00 | Current (%): 375.0 | Torque (ft-lbs): 890.00 | Torque (%): 247.0 | Speed (RPM): 1,420 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 700.00 | Current (%): 515.0 | Torque (ft-lbs): 530.00 | Torque (%): 141.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 46.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 3.5 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 825.00 | Current (%): 610.0 | Torque (ft-lbs): 425.00 | Torque (%): 127.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 860.00 | Current (%): 650.0 | Torque (ft-lbs): 510.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 28.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 775.00 | Current (%): 575.0 | Torque (ft-lbs): 425.00 | Torque (%): 127.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!