Inverter (Vector) Duty Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, EPNV
Blue Max® Hazardous Duty® Inverter (Vector) Duty Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, EPNV - 284THECD8032
Part#: 284THECD8032
Catalog#: Y985A
Model#: 284THECD8032AA
Weight: 800 lb
List Price: $17,262.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 284TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 47.0/23.5 A |
| Power Factor | Power Factor: 85.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: INV |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Explosion Proof Non Ventilated |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .37 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 47.0/23.5 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS311179-1275 | Weight | Weight: 800.00 LB |
| UPC | UPC: 722856214263 | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.50 | 25%: 11.00 | 50%: 14.20 | 75%: 18.50 | 100%: 23.50 | 115%: 26.50 | 125%: 28.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.15 | 50%: 8.00 | 75%: 12.00 | 100%: 15.80 | 115%: 18.20 | 125%: 20.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.2 | 50%: 92.5 | 75%: 93.2 | 100%: 93.0 | 115%: 92.8 | 125%: 92.5 |
| % of Rated Load: Power Factor (%) | 0%: 4.8 | 25%: 47.5 | 50%: 70.5 | 75%: 81.0 | 100%: 85.8 | 115%: 87.2 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,775 | 115%: 1,775 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 85.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.50 | 50%: 29.20 | 75%: 44.20 | 100%: 59.20 | 115%: 68.20 | 125%: 74.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 210.00 | Current (%): 900.0 | Torque (ft-lbs): 110.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 185.00 | Current (%): 785.0 | Torque (ft-lbs): 92.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 170.00 | Current (%): 720.0 | Torque (ft-lbs): 94.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 152.00 | Current (%): 650.0 | Torque (ft-lbs): 116.00 | Torque (%): 195.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 135.00 | Current (%): 585.0 | Torque (ft-lbs): 245.00 | Torque (%): 410.0 | Speed (RPM): 1,560 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 23.50 | Current (%): 100.0 | Torque (ft-lbs): 59.20 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 85.8 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 9.50 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.8 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!