Inverter (Vector) Duty Motor

Blue Max® Hazardous Duty® Inverter (Vector) Duty Motor - 284THEN8032
Part#: 284THEN8032
Catalog#: Y985
Model#: 284THEN8032BA
Weight: 555 lb
List Price: $17,262.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Continuous duty at 40°C ambient
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Cast iron frame and brackets
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- Suitable for Group C
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
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |