Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 284THFCD8028
Part#: 284THFCD8028
Catalog#: Y569A
Model#: 284THFCD8028AA
Weight: 390 lb
List Price: $7,936.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 390.00 LB |
| UPC | UPC: 722856207227 | Packaged Width | Packaged Width: 32.25 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 24.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 8.87 | 25%: 11.09 | 50%: 15.87 | 75%: 21.80 | 100%: 28.44 | 115%: 32.73 | 125%: 35.73 |
| % of Rated Load: Rated Output (KW) | 0%: 0.43 | 25%: 5.15 | 50%: 9.99 | 75%: 14.98 | 100%: 20.12 | 115%: 23.29 | 125%: 25.45 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.6 | 50%: 93.3 | 75%: 93.4 | 100%: 92.7 | 115%: 92.1 | 125%: 91.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 58.3 | 50%: 79.0 | 75%: 86.2 | 100%: 88.8 | 115%: 89.3 | 125%: 89.4 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,786 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,761 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.31 | 50%: 36.77 | 75%: 55.39 | 100%: 74.20 | 115%: 85.59 | 125%: 93.23 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 110.50 | Current (%): 0.0 | Torque (ft-lbs): 210.00 | Torque (%): 280.0 | Speed (RPM): 1,614 | Rated Output (KW): 62.35 | Power Factor (%): 70.8 | Rated Output (Hp): 25.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 194.00 | Current (%): 0.0 | Torque (ft-lbs): 86.12 | Torque (%): 116.0 | Speed (RPM): 0 | Rated Output (KW): 48.89 | Power Factor (%): 31.6 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 28.40 | Current (%): 0.0 | Torque (ft-lbs): 74.20 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 20.11 | Power Factor (%): 88.8 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!