Inverter (Vector) Duty Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, TEBC-AXIAL

Blue Max® Inverter (Vector) Duty Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, TEBC-AXIAL - 284THFCD8038
Part#: 284THFCD8038
Catalog#: Y511A
Model#: 284THFCD8038AA
Weight: 417 lb
List Price: $9,560.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
| Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 284TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 92.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 57.0/28.5 A |
| Power Factor | Power Factor: 88.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .393 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 57.0/28.5 A |
| Efficiency | Efficiency: 92.7 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS621113-100 | Packaged Length | Packaged Length: 31.00 IN |
| Weight | Weight: 417.00 LB | UPC | UPC: 722856212450 |
| Packaged Width | Packaged Width: 27.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 20.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 8.87 | 25%: 11.09 | 50%: 15.87 | 75%: 21.80 | 100%: 28.44 | 115%: 32.73 | 125%: 35.73 |
| % of Rated Load: Rated Output (KW) | 0%: 0.43 | 25%: 5.15 | 50%: 9.99 | 75%: 14.98 | 100%: 20.12 | 115%: 23.29 | 125%: 25.45 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.6 | 50%: 93.3 | 75%: 93.4 | 100%: 92.7 | 115%: 92.1 | 125%: 91.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 58.3 | 50%: 79.0 | 75%: 86.2 | 100%: 88.8 | 115%: 89.3 | 125%: 89.4 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,786 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,761 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.31 | 50%: 36.77 | 75%: 55.39 | 100%: 74.20 | 115%: 85.59 | 125%: 93.23 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 194.00 | Current (%): 0.0 | Torque (ft-lbs): 86.12 | Torque (%): 116.0 | Speed (RPM): 0 | Rated Output (KW): 48.89 | Power Factor (%): 31.6 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 110.50 | Current (%): 0.0 | Torque (ft-lbs): 210.00 | Torque (%): 280.0 | Speed (RPM): 1,614 | Rated Output (KW): 62.35 | Power Factor (%): 70.8 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 28.40 | Current (%): 0.0 | Torque (ft-lbs): 74.20 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 20.11 | Power Factor (%): 88.8 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!



