284FR 50HP IHP PM MOTOR
284FR 50HP IHP PM MOTOR
Part#: 284TPFSA10081
Catalog#: 284TPFSA10081
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3600 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 240 Hz | Current | Current: 64 A |
Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6311 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 240 Hz | Voltage | Voltage: 460 V |
Current | Current: 64 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3600 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS311211-1425 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 100% |
---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 100%: 64.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 100%: 37.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 4,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!