Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 284JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 284JP Frame, DP - 284TTDBD6013
Part#: 284TTDBD6013
Catalog#: GT2569
Model#: 284TTDBD6013BB
Weight: 403 lb
List Price: $3,816.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
| Output KW | Output KW: 22.4 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3562 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 284JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 28.6 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .358 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 29.53 in |
| Frame Length | Frame Length: 12.59 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 8.4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: VARIABLE 10:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 28.6 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3562 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS620826-100 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 403.00 LB |
| UPC | UPC: 722856064264 | Packaged Width | Packaged Width: 28.03 IN |
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 11.36 | 25%: 13.20 | 50%: 17.20 | 75%: 22.48 | 100%: 28.56 | 115%: 32.48 | 125%: 35.20 |
| % of Rated Load: Rated Output (KW) | 0%: 1.10 | 25%: 6.50 | 50%: 12.40 | 75%: 18.30 | 100%: 24.50 | 115%: 28.20 | 125%: 30.70 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 90.6 | 75%: 91.7 | 100%: 91.7 | 115%: 91.7 | 125%: 91.7 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 53.0 | 50%: 75.0 | 75%: 83.0 | 100%: 87.0 | 115%: 88.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,582 | 75%: 3,572 | 100%: 3,562 | 115%: 3,558 | 125%: 3,552 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.20 | 115%: 51.00 | 125%: 55.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 125.00 | Current (%): 350.0 | Torque (ft-lbs): 111.00 | Torque (%): 251.0 | Speed (RPM): 3,390 | Rated Output (KW): 0.00 | Power Factor (%): 71.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 200.00 | Current (%): 560.0 | Torque (ft-lbs): 69.00 | Torque (%): 156.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 2/3 | Current (Amps): 153.00 | Current (%): 429.0 | Torque (ft-lbs): 72.00 | Torque (%): 163.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: No Load | Current (Amps): 14.20 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 8.5 | Rated Output (Hp): 30.00 |
| Curvepoint: 1/3 | Current (Amps): 185.00 | Current (%): 518.0 | Torque (ft-lbs): 57.00 | Torque (%): 129.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Pull-Up | Current (Amps): 172.00 | Current (%): 482.0 | Torque (ft-lbs): 58.50 | Torque (%): 132.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 35.70 | Current (%): 100.0 | Torque (ft-lbs): 44.20 | Torque (%): 100.0 | Speed (RPM): 3,562 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 30.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |