Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 284JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 284JM Frame, DP - 284TTDBD6032
Part#: 284TTDBD6032
Catalog#: GT0465
Model#: 284TTDBD6032DB
Weight: 359.41 lb
List Price: $3,489.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
| Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1775 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 284JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 & 92.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 63/31.5 & 61/30.5 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .3745 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 26.58 in |
| Frame Length | Frame Length: 12.59 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 5.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 63.0/31.5 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620823-100 | Packaged Length | Packaged Length: 31.77 IN |
| Weight | Weight: 359.41 LB | UPC | UPC: 722856062628 |
| Packaged Width | Packaged Width: 28.03 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.00 | 25%: 16.50 | 50%: 20.50 | 75%: 25.50 | 100%: 31.50 | 115%: 35.50 | 125%: 38.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 5.30 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 115%: 23.10 | 125%: 25.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.3 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 40.0 | 50%: 62.0 | 75%: 74.0 | 100%: 80.0 | 115%: 82.0 | 125%: 83.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,770 | 125%: 1,768 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.70 | 75%: 55.20 | 100%: 74.00 | 115%: 85.00 | 125%: 92.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 195.00 | Current (%): 619.0 | Torque (ft-lbs): 140.00 | Torque (%): 189.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 160.00 | Current (%): | Torque (ft-lbs): 115.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 150.00 | Current (%): | Torque (ft-lbs): 118.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 140.00 | Current (%): | Torque (ft-lbs): 145.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 120.00 | Current (%): 381.0 | Torque (ft-lbs): 200.00 | Torque (%): 270.0 | Speed (RPM): 1,645 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 31.50 | Current (%): 100.0 | Torque (ft-lbs): 74.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 15.00 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 25.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |