Close-Coupled Pump Motor, 25 HP, 3 Ph, 60 Hz, 208 V, 1800 RPM, 284JM Frame, DP

Close-Coupled Pump Motor, 25 HP, 3 Ph, 60 Hz, 208 V, 1800 RPM, 284JM Frame, DP
Part#: 284TTDN16059
Catalog#: U105A
Model#: 284TTDN16059AA
Weight: 358 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motors are suitable for 10:1 VT and 2:1 CT
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- NEMA JM pump shaft dimensions
- JM frame has rigid base
- Mechanically locked on shaft end
- Continuous duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 68.5 A | Power Factor | Power Factor: 81.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .279 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 25.89 in |
Frame Length | Frame Length: 13.25 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 5.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 68.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS207608-1325 |
Voltage | Voltage: 208 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 358.00 LB |
UPC | UPC: 722856054449 | Packaged Width | Packaged Width: 32.25 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 22.02 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 28.75 | 25%: 32.51 | 50%: 42.02 | 75%: 54.18 | 100%: 68.56 | 115%: 77.40 | 125%: 84.04 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 5.30 | 50%: 10.10 | 75%: 15.00 | 100%: 20.00 | 115%: 23.20 | 125%: 25.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 44.0 | 50%: 66.0 | 75%: 76.5 | 100%: 81.5 | 115%: 82.5 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,767 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.50 | 50%: 37.00 | 75%: 55.50 | 100%: 74.00 | 115%: 85.50 | 125%: 93.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 31.00 | Current (%): 100.0 | Torque (ft-lbs): 74.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): 81.5 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 156.00 | Current (%): 502.0 | Torque (ft-lbs): 108.00 | Torque (%): 156.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 173.00 | Current (%): 558.0 | Torque (ft-lbs): 127.00 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.5 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 147.00 | Current (%): 474.0 | Torque (ft-lbs): 114.00 | Torque (%): 154.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 107.00 | Current (%): 345.0 | Torque (ft-lbs): 180.00 | Torque (%): 243.0 | Speed (RPM): 1,680 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 13.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 165.00 | Current (%): 530.0 | Torque (ft-lbs): 108.00 | Torque (%): 146.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |