Close-Coupled Pump Motor, 25 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 284JP Frame, DP

Close-Coupled Pump Motor, 25 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 284JP Frame, DP

Part#: 284TTDP4044

Catalog#: U227

Model#: 284TTDP4044BC

Weight: 420 lb

Key Features


  • NEMA JP pump shaft dimensions
  • JPV frame includes drip cover for vertical mount without base
  • JP frame has rigid base, drip cover not included
  • Ball bearings, mechanically locked on shaft end
  • Continuous duty
  • 1.15 Service Factor
  • UL Recognized and CSA Certified
  • UL Listed for Fire Pump applications (except as noted)

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle