Other Purpose Motor, 15 & 3.75 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 284T Frame, DP

Other Purpose Motor, 15 & 3.75 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 284T Frame, DP - 284TTDP7205
Part#: 284TTDP7205
Catalog#: Y472
Model#: 284TTDP7205BE
Weight: 300 lb
List Price: $3,585.00
Your Price: Login is Required
Key Features
- Economical two-winding design
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 & 3.75 Hp |
| Output KW | Output KW: 11.2 & 2.8 kW | Voltage | Voltage: 460 & 460 V |
| Speed | Speed: 1775 & 885 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 284T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 81 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 18 & 6.5 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Design Code | Design Code: 2VT |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.055 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.49 in |
| Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1.875 in |
| Shaft Extension | Shaft Extension: 4.82 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 18 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
| Outline Drawing | Outline Drawing: B-SS200030-1275 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 35.00 IN | Weight | Weight: 300.00 LB |
| UPC | UPC: 722856042590 | Packaged Width | Packaged Width: 26.00 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 22.55 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 7.50 | 50%: 10.50 | 75%: 14.00 | 100%: 18.00 | 115%: 20.50 | 125%: 22.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 14.50 | 125%: 16.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.5 | 50%: 88.5 | 75%: 89.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.0 |
| % of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 56.5 | 50%: 77.0 | 75%: 84.5 | 100%: 88.0 | 115%: 88.5 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,765 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 47.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.00 | 125%: 56.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 111.00 | Current (%): 617.0 | Torque (ft-lbs): 50.00 | Torque (%): 112.0 | Speed (RPM): 285 | Rated Output (KW): | Power Factor (%): 47.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 90.00 | Current (%): 500.0 | Torque (ft-lbs): 60.00 | Torque (%): 135.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 71.00 | Current (%): 394.0 | Torque (ft-lbs): 120.00 | Torque (%): 270.0 | Speed (RPM): 1,630 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 114.00 | Current (%): 633.0 | Torque (ft-lbs): 66.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 85.00 | Current (%): 472.0 | Torque (ft-lbs): 70.00 | Torque (%): 157.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |





