Other Purpose Motor, 15 & 6.67 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 284T Frame, DP

Other Purpose Motor, 15 & 6.67 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 284T Frame, DP - 284TTDP7221
Part#: 284TTDP7221
Catalog#: Y459
Model#: 284TTDP7221AE
Weight: 325 lb
List Price: $3,585.00
Your Price: Login is Required
Key Features
- Economical two-winding design
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 & 6.67 Hp |
| Output KW | Output KW: 11.2 & 5.0 kW | Voltage | Voltage: 460 & 460 V |
| Speed | Speed: 1770 & 1180 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 284T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 87.5 & 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 18.5 & 9.5 A |
| Power Factor | Power Factor: 87.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Design Code | Design Code: 2VT |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.06 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 24.44 in |
| Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1 7/8 in |
| Shaft Extension | Shaft Extension: 4.83 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 18.5 A |
| Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
| Outline Drawing | Outline Drawing: SS207662-1275 | Packaged Length | Packaged Length: 35.00 IN |
| Weight | Weight: 325.00 LB | UPC | UPC: 722856042507 |
| Packaged Width | Packaged Width: 26.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 23.30 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 8.00 | 50%: 10.50 | 75%: 14.00 | 100%: 18.50 | 115%: 21.00 | 125%: 22.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 15.00 | 125%: 16.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 87.0 | 75%: 88.5 | 100%: 87.5 | 115%: 87.0 | 125%: 87.0 |
| % of Rated Load: Power Factor (%) | 0%: 41.0 | 25%: 55.0 | 50%: 76.0 | 75%: 84.0 | 100%: 87.5 | 115%: 88.5 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,760 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.50 | 125%: 56.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 627.0 | Torque (ft-lbs): 70.00 | Torque (%): 157.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 622.0 | Torque (ft-lbs): 57.00 | Torque (%): 128.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 113.00 | Current (%): 611.0 | Torque (ft-lbs): 70.00 | Torque (%): 157.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 111.00 | Current (%): 600.0 | Torque (ft-lbs): 90.00 | Torque (%): 202.0 | Speed (RPM): 1,300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 405.0 | Torque (ft-lbs): 130.00 | Torque (%): 292.0 | Speed (RPM): 1,635 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 15.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




