30,3000,DP,284JPV,3/50/220/380
30,3000,DP,284JPV,3/50/220/380
Part#: 284TTDR9007
Catalog#: 284TTDR9007
Weight: 490 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 2915 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284JPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 78.0/45.0 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .241 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JPV |
Current | Current: 78.0/45.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2915 rpm | Connection Drawing | Connection Drawing: A-EE7304 |
Outline Drawing | Outline Drawing: B-SS28482-1100 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 22.4 kW | Output HP | Output HP: 30 Hp |
Frame Size | Frame Size: 284 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 490.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.55 | 25%: 32.30 | 50%: 45.60 | 75%: 62.70 | 100%: 85.50 | 115%: 95.00 | 125%: 102.60 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 6.50 | 50%: 12.50 | 75%: 18.50 | 100%: 25.00 | 115%: 29.00 | 125%: 31.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.0 | 50%: 89.5 | 75%: 90.2 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 57.5 | 50%: 78.0 | 75%: 83.0 | 100%: 85.5 | 115%: 87.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,980 | 50%: 2,960 | 75%: 2,940 | 100%: 2,915 | 115%: 2,900 | 125%: 2,890 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 13.00 | 50%: 26.50 | 75%: 40.00 | 100%: 54.00 | 115%: 62.50 | 125%: 68.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 145.00 | Current (%): 322.0 | Torque (ft-lbs): 123.00 | Torque (%): 228.0 | Speed (RPM): 2,565 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 198.00 | Current (%): 440.0 | Torque (ft-lbs): 70.00 | Torque (%): 130.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 14.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 221.00 | Current (%): 504.0 | Torque (ft-lbs): 66.00 | Torque (%): 122.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 45.00 | Current (%): 100.0 | Torque (ft-lbs): 54.00 | Torque (%): 100.0 | Speed (RPM): 2,940 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 210.00 | Current (%): 467.0 | Torque (ft-lbs): 66.00 | Torque (%): 122.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 233.00 | Current (%): 518.0 | Torque (ft-lbs): 78.00 | Torque (%): 144.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.5 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!