25,3600/3000,TEFC,284TZ,3/60/50/230/460#208/415
25,3600/3000,TEFC,284TZ,3/60/50/230/460#208/415
Part#: 284TTFCD36001
Catalog#: 284TTFCD36001
Weight: 365 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.625 in |
Connection Drawing | Connection Drawing: EE7308BZ | Outline Drawing | Outline Drawing: SS313109 |
Packaged Length | Packaged Length: 38.00 IN | Weight | Weight: 365.00 LB |
Packaged Width | Packaged Width: 31.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 29.00 IN |
Efficiency
Information not available at the moment. Please check back later!