Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 284JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 284JP Frame, TEFC - 284TTFCD6012

Part#: 284TTFCD6012

Catalog#: GT3427A

Model#: 284TTFCD6012BB

Weight: 341.78 lb

List Price: $4,408.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle