5,600,TEFC,284T,3/60/575
5,600,TEFC,284T,3/60/575
Part#: 284TTFNA18151
Catalog#: 284TTFNA18151
Weight: 413 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 575 V |
Speed | Speed: 575 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.2 A | Power Factor | Power Factor: 56 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.66 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 8.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 575 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS311111-1275 | Voltage | Voltage: 575 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 284 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 413.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.60 | 25%: 5.76 | 50%: 6.24 | 75%: 7.04 | 100%: 8.16 | 115%: 8.80 | 125%: 9.44 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 1.40 | 50%: 2.40 | 75%: 3.50 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 78.5 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 24.0 | 50%: 38.0 | 75%: 49.0 | 100%: 56.0 | 115%: 59.0 | 125%: 61.0 |
% of Rated Load: Speed (RPM) | 0%: 600 | 25%: 595 | 50%: 588 | 75%: 585 | 100%: 575 | 115%: 572 | 125%: 568 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.20 | 50%: 22.50 | 75%: 34.00 | 100%: 46.00 | 115%: 53.30 | 125%: 58.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 32.00 | Current (%): 314.0 | Torque (ft-lbs): 50.00 | Torque (%): 108.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 36.00 | Current (%): 352.0 | Torque (ft-lbs): 56.00 | Torque (%): 122.0 | Speed (RPM): 0 | Rated Output (KW): 8.20 | Power Factor (%): 27.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 7.00 | Current (%): 68.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 10.20 | Current (%): 100.0 | Torque (ft-lbs): 46.00 | Torque (%): 100.0 | Speed (RPM): 575 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 35.00 | Current (%): 342.0 | Torque (ft-lbs): 50.00 | Torque (%): 108.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 24.00 | Current (%): 235.0 | Torque (ft-lbs): 94.00 | Torque (%): 205.0 | Speed (RPM): 500 | Rated Output (KW): 10.80 | Power Factor (%): 54.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 28.00 | Current (%): 275.0 | Torque (ft-lbs): 52.00 | Torque (%): 113.0 | Speed (RPM): 375 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!