Explosion Proof Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 284T Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 284T Frame, EPFC - 284TTGN16550
Part#: 284TTGN16550
Catalog#: E547-P
Model#: 284TTGN16550AA
Weight: 539 lb
List Price: $5,806.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency, Bearing Current Protection (BCP)
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
| Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1772 & 1472 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 284T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 93.6 & 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 62/31 & 60/30 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .271 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 26.21 in |
| Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1 7/8 in |
| Shaft Extension | Shaft Extension: 4.82 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 62.0/31.0 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1772 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
| Outline Drawing | Outline Drawing: B-SS311106-1275 | Packaged Length | Packaged Length: 35.00 IN |
| Weight | Weight: 539.00 LB | UPC | UPC: 722856023513 |
| Packaged Width | Packaged Width: 26.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 21.90 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 13.00 | 25%: 15.00 | 50%: 19.10 | 75%: 24.60 | 100%: 31.00 | 115%: 35.00 | 125%: 40.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 5.30 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 115%: 23.20 | 125%: 25.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.0 | 125%: 93.0 |
| % of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 43.0 | 50%: 65.5 | 75%: 76.0 | 100%: 81.0 | 115%: 82.5 | 125%: 83.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,787 | 75%: 1,780 | 100%: 1,772 | 115%: 1,767 | 125%: 1,763 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 95.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 37.00 | 75%: 55.50 | 100%: 74.00 | 115%: 85.50 | 125%: 93.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 182.00 | Current (%): 590.0 | Torque (ft-lbs): 138.00 | Torque (%): 186.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 179.00 | Current (%): 577.0 | Torque (ft-lbs): 117.00 | Torque (%): 158.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 169.00 | Current (%): 545.0 | Torque (ft-lbs): 117.00 | Torque (%): 158.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 160.00 | Current (%): 516.0 | Torque (ft-lbs): 124.00 | Torque (%): 168.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 108.00 | Current (%): 348.0 | Torque (ft-lbs): 185.00 | Torque (%): 250.0 | Speed (RPM): 1,662 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 31.00 | Current (%): 100.0 | Torque (ft-lbs): 74.00 | Torque (%): 100.0 | Speed (RPM): 1,772 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 13.00 | Current (%): 41.9 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 25.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




