10/7.5,900/750,TEAO,284TV,3/60/50/230/460#190/380
10/7.5,900/750,TEAO,284TV,3/60/50/230/460#190/380
Part#: 284TTTCD36603
Catalog#: 284TTTCD36603
Weight: 463 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.875 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620956-100 |
Packaged Length | Packaged Length: 23.00 IN | Weight | Weight: 463.00 LB |
Packaged Width | Packaged Width: 33.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 30.00 IN |
Efficiency
Information not available at the moment. Please check back later!