21,1500,TEAO,284T,3/50/208/416
21,1500,TEAO,284T,3/50/208/416
Part#: 284TTTNA16531
Catalog#: 284TTTNA16531
Weight: 405 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 21 Hp |
Output KW | Output KW: 19.4 kW | Voltage | Voltage: 208/416 V |
Speed | Speed: 1468 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 70.5/35.0 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .207 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 70.5/35.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1468 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS311239-1425 | Voltage | Voltage: 208/416 V |
Output KW | Output KW: 19.4 kW | Output HP | Output HP: 21 Hp |
Frame Size | Frame Size: 284 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 405.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 132.00 | Current (%): 343.0 | Torque (ft-lbs): 230.00 | Torque (%): 247.0 | Speed (RPM): 1,335 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Curvepoint: Pull-Up | Current (Amps): 190.00 | Current (%): 494.0 | Torque (ft-lbs): 145.00 | Torque (%): 156.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Curvepoint: Locked-Rotor | Current (Amps): 203.00 | Current (%): 527.0 | Torque (ft-lbs): 140.00 | Torque (%): 151.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 26.00 |
Curvepoint: 1/3 | Current (Amps): 200.00 | Current (%): 519.0 | Torque (ft-lbs): 125.00 | Torque (%): 134.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Curvepoint: Full Load | Current (Amps): 38.50 | Current (%): 100.0 | Torque (ft-lbs): 93.00 | Torque (%): 100.0 | Speed (RPM): 1,468 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Curvepoint: No Load | Current (Amps): 14.50 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Curvepoint: 2/3 | Current (Amps): 175.00 | Current (%): 455.0 | Torque (ft-lbs): 170.00 | Torque (%): 183.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 26.00 |
Efficiency
Information not available at the moment. Please check back later!