Inverter (Vector) Duty Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 286TC Frame, TEBC-AXIAL

Blue Max® Inverter (Vector) Duty Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 286TC Frame, TEBC-AXIAL - 286THFCD8038
Part#: 286THFCD8038
Catalog#: Y512A
Model#: 286THFCD8038CA
Weight: 451 lb
List Price: $10,540.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
| Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1776 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 286TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 70.5/35.5 A |
| Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .248 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Efficiency | Efficiency: 93.6 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 1776 rpm |
| Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS621113-200 |
| Packaged Length | Packaged Length: 33.00 IN | Weight | Weight: 451.00 LB |
| UPC | UPC: 722856212528 | Packaged Width | Packaged Width: 27.00 IN |
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 20.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.50 | 25%: 17.00 | 50%: 22.00 | 75%: 28.00 | 100%: 35.30 | 115%: 40.00 | 125%: 43.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.72 | 25%: 6.25 | 50%: 12.02 | 75%: 17.91 | 100%: 23.92 | 115%: 27.64 | 125%: 30.13 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.4 | 50%: 93.1 | 75%: 93.7 | 100%: 93.6 | 115%: 93.2 | 125%: 92.9 |
| % of Rated Load: Power Factor (%) | 0%: 4.6 | 25%: 45.5 | 50%: 68.9 | 75%: 79.9 | 100%: 85.0 | 115%: 86.6 | 125%: 87.3 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,782 | 100%: 1,776 | 115%: 1,772 | 125%: 1,769 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.97 | 50%: 44.00 | 75%: 66.00 | 100%: 88.60 | 115%: 102.00 | 125%: 111.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 300.00 | Current (%): 0.0 | Torque (ft-lbs): 195.00 | Torque (%): 220.0 | Speed (RPM): 0 | Rated Output (KW): 92.00 | Power Factor (%): 40.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 175.00 | Current (%): 0.0 | Torque (ft-lbs): 275.00 | Torque (%): 310.0 | Speed (RPM): 1,575 | Rated Output (KW): 100.00 | Power Factor (%): 69.7 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 35.30 | Current (%): 0.0 | Torque (ft-lbs): 88.60 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 23.92 | Power Factor (%): 85.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!




