40,1800,TEFC,286TC,3/60/230/460
40,1800,TEFC,286TC,3/60/230/460
Part#: 286THFL14031
Catalog#: 286THFL14031
Weight: 452 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1787 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 286TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 110.0/55.0 A | Power Factor | Power Factor: 73.5 |
Duty | Duty: 10 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 110.0/55.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1787 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: XF6F1SC1_ME | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 30 kW | Output HP | Output HP: 40 Hp |
Frame Size | Frame Size: 286 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 452.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.50 | 25%: 31.70 | 50%: 37.30 | 75%: 44.80 | 100%: 55.00 | 125%: 63.20 | 150%: 73.60 |
% of Rated Load: Rated Output (KW) | 0%: 1.15 | 25%: 8.70 | 50%: 16.30 | 75%: 24.00 | 100%: 32.00 | 125%: 39.80 | 150%: 47.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.3 | 50%: 91.6 | 75%: 93.2 | 100%: 93.6 | 125%: 93.8 | 150%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 34.3 | 50%: 54.8 | 75%: 67.3 | 100%: 73.5 | 125%: 78.9 | 150%: 81.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,799 | 50%: 1,795 | 75%: 1,791 | 100%: 1,787 | 125%: 1,783 | 150%: 1,779 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.30 | 50%: 58.60 | 75%: 88.00 | 100%: 118.00 | 125%: 147.40 | 150%: 177.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 310.00 | Current (%): 564.0 | Torque (ft-lbs): 511.00 | Torque (%): 434.0 | Speed (RPM): 1,625 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 30.50 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 400.00 | Current (%): 727.0 | Torque (ft-lbs): 350.00 | Torque (%): 297.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): 818.0 | Torque (ft-lbs): 325.00 | Torque (%): 275.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 55.00 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,787 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 483.00 | Current (%): 878.0 | Torque (ft-lbs): 319.00 | Torque (%): 270.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.5 | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 909.0 | Torque (ft-lbs): 325.00 | Torque (%): 275.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!