15,900,TEFC,286JMV,3/60/460
15,900,TEFC,286JMV,3/60/460
Part#: 286THFNA19109
Catalog#: 286THFNA19109
Weight: 445 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286JMV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 22 A |
Power Factor | Power Factor: 70.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6311 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .537 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: JMV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 22 A | Efficiency | Efficiency: 90.2 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
Connection Drawing | Connection Drawing: EE7300R | Outline Drawing | Outline Drawing: SS313108-1425 |
Weight | Weight: 445.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 13.50 | 50%: 16.00 | 75%: 19.00 | 100%: 22.00 | 115%: 26.00 | 125%: 28.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 14.50 | 125%: 16.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 90.2 | 100%: 90.2 | 115%: 89.5 | 125%: 88.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 31.0 | 50%: 50.0 | 75%: 62.5 | 100%: 70.5 | 115%: 71.0 | 125%: 72.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 875 | 115%: 870 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.50 | 75%: 67.00 | 100%: 90.00 | 115%: 104.00 | 125%: 114.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 65.00 | Current (%): 295.0 | Torque (ft-lbs): 200.00 | Torque (%): 222.0 | Speed (RPM): 810 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 100.00 | Current (%): 455.0 | Torque (ft-lbs): 105.00 | Torque (%): 117.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 57.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 105.00 | Current (%): 477.0 | Torque (ft-lbs): 120.00 | Torque (%): 133.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 100.0 | Torque (ft-lbs): 90.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 70.5 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 95.00 | Current (%): 432.0 | Torque (ft-lbs): 105.00 | Torque (%): 117.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 85.00 | Current (%): 386.0 | Torque (ft-lbs): 120.00 | Torque (%): 133.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!