Inverter (Vector) Duty Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286TC Frame, TENV

Black Max® Inverter (Vector) Duty Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286TC Frame, TENV - 286THTCD7036
Part#: 286THTCD7036
Catalog#: Y394A
Model#: 286THTCD7036AA
Weight: 475 lb
List Price: $8,883.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
| Output KW | Output KW: 22.4 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 286TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 93.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 29.6 A |
| Power Factor | Power Factor: 80.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .193 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 1000:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 93.8 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 1780 rpm |
| Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS313097-200 |
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 475.00 LB |
| UPC | UPC: 722856207357 | Packaged Width | Packaged Width: 32.25 IN |
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 22.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.60 | 25%: 16.98 | 50%: 20.09 | 75%: 24.50 | 100%: 29.60 | 115%: 33.20 | 125%: 35.60 |
| % of Rated Load: Rated Output (KW) | 0%: 0.73 | 25%: 6.37 | 50%: 12.10 | 75%: 17.92 | 100%: 23.86 | 115%: 27.47 | 125%: 29.91 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 92.5 | 75%: 93.7 | 100%: 93.8 | 115%: 93.7 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 4.6 | 25%: 37.6 | 50%: 60.5 | 75%: 73.5 | 100%: 80.5 | 115%: 83.1 | 125%: 84.4 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,777 | 125%: 1,775 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.95 | 50%: 44.02 | 75%: 66.22 | 100%: 88.54 | 115%: 102.00 | 125%: 111.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 384.00 | Current (%): 0.0 | Torque (ft-lbs): 194.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 101.85 | Power Factor (%): 33.3 | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 244.00 | Current (%): 0.0 | Torque (ft-lbs): 409.00 | Torque (%): 460.0 | Speed (RPM): 1,554 | Rated Output (KW): 135.50 | Power Factor (%): 69.7 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 37.20 | Current (%): 0.0 | Torque (ft-lbs): 88.54 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 23.86 | Power Factor (%): 80.5 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!




