22,1800,TENV,286TC,3/60/460
22,1800,TENV,286TC,3/60/460
Part#: 286THTNA18539
Catalog#: 286THTNA18539
Weight: 650 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 22 Hp |
Output KW | Output KW: 16.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 286TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 31 A | Power Factor | Power Factor: 71.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: P |
Drive End Bearing Size | Drive End Bearing Size: 311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .15 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 31 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS311791-1425 | Voltage | Voltage: 460 V |
Output KW | Output KW: 16.4 kW | Output HP | Output HP: 22 Hp |
Frame Size | Frame Size: 286 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 650.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.00 | 25%: 20.00 | 50%: 23.00 | 75%: 26.50 | 100%: 31.00 | 125%: 36.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 4.80 | 50%: 9.00 | 75%: 13.20 | 100%: 17.50 | 125%: 22.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 92.4 | 75%: 94.1 | 100%: 94.5 | 125%: 94.5 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 29.0 | 50%: 49.0 | 75%: 62.5 | 100%: 71.5 | 125%: 77.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 125%: 1,775 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.20 | 50%: 32.40 | 75%: 48.60 | 100%: 65.00 | 125%: 81.50 | 150%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 300.00 | Current (%): 968.0 | Torque (ft-lbs): 225.00 | Torque (%): 346.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 22.00 |
Curvepoint: Full Load | Current (Amps): 31.00 | Current (%): 100.0 | Torque (ft-lbs): 65.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 71.5 | Rated Output (Hp): 22.00 |
Curvepoint: No Load | Current (Amps): 18.00 | Current (%): 58.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 22.00 |
Curvepoint: Pull-Up | Current (Amps): 325.00 | Current (%): 1,048.0 | Torque (ft-lbs): 200.00 | Torque (%): 306.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 22.00 |
Curvepoint: 1/3 | Current (Amps): 350.00 | Current (%): 1,130.0 | Torque (ft-lbs): 175.00 | Torque (%): 268.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 22.00 |
Curvepoint: Locked-Rotor | Current (Amps): 375.00 | Current (%): 1,210.0 | Torque (ft-lbs): 210.00 | Torque (%): 322.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 22.00 |
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 806.0 | Torque (ft-lbs): 425.00 | Torque (%): 652.0 | Speed (RPM): 1,525 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 22.00 |
Efficiency
Information not available at the moment. Please check back later!