Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286JM Frame, DP - 286TTDBD6032
Part#: 286TTDBD6032
Catalog#: GT0467
Model#: 286TTDBD6032CB
Weight: 396.9 lb
List Price: $4,035.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
| Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1775 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 286JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 & 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 73/36.5 & 73/36.5 A |
| Power Factor | Power Factor: 82 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .289 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 27.09 in |
| Frame Length | Frame Length: 13.97 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 5.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 73.0/36.5 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620823-200 | Packaged Length | Packaged Length: 31.77 IN |
| Weight | Weight: 396.90 LB | UPC | UPC: 722856063113 |
| Packaged Width | Packaged Width: 28.03 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.00 | 25%: 17.00 | 50%: 22.00 | 75%: 29.00 | 100%: 36.50 | 115%: 41.00 | 125%: 44.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 6.20 | 50%: 12.00 | 75%: 17.80 | 100%: 23.80 | 115%: 27.50 | 125%: 30.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 45.0 | 50%: 67.0 | 75%: 77.0 | 100%: 82.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,765 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 88.80 | 115%: 102.00 | 125%: 111.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 225.00 | Current (%): 615.0 | Torque (ft-lbs): 175.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): 520.0 | Torque (ft-lbs): 140.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: Pull-Up | Current (Amps): 178.00 | Current (%): 490.0 | Torque (ft-lbs): 150.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: 2/3 | Current (Amps): 164.00 | Current (%): 450.0 | Torque (ft-lbs): 175.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 155.00 | Current (%): 425.0 | Torque (ft-lbs): 250.00 | Torque (%): 280.0 | Speed (RPM): 1,645 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 36.50 | Current (%): 100.0 | Torque (ft-lbs): 88.80 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): 82.0 | Rated Output (Hp): 30.00 |
| Curvepoint: No Load | Current (Amps): 15.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 30.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |