General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 RPM, 286T Frame, DP
Globetrotter® General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 RPM, 286T Frame, DP - 286TTDBD6101
Part#: 286TTDBD6101
Catalog#: GT00115
Model#: 286TTDBD6101AA
Weight: 436 lb
List Price: $2,478.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
| Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 880 & 735 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 286T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.2 & 89.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 42/21 & 35/17.6 A |
| Power Factor | Power Factor: 75.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .5414 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 42.0/21.0 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 880 rpm | Connection Drawing | Connection Drawing: EE7308FT |
| Outline Drawing | Outline Drawing: SS620687-200 | Weight | Weight: 436.00 LB |
| UPC | UPC: 722856220028 | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 10.50 | 25%: 11.50 | 50%: 13.50 | 75%: 17.00 | 100%: 21.00 | 115%: 23.00 | 125%: 25.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 3.35 | 50%: 6.28 | 75%: 9.33 | 100%: 12.48 | 115%: 14.45 | 125%: 15.78 |
| % of Rated Load: Efficiency (%) | 0%: 89.2 | 25%: 84.0 | 50%: 89.5 | 75%: 90.5 | 100%: 90.2 | 115%: 89.5 | 125%: 89.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 36.8 | 50%: 57.8 | 75%: 69.5 | 100%: 75.8 | 115%: 77.8 | 125%: 78.5 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 115%: 875 | 125%: 875 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.20 | 75%: 66.80 | 100%: 89.65 | 115%: 103.50 | 125%: 112.85 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 135.00 | Current (%): 650.0 | Torque (ft-lbs): 170.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 565.0 | Torque (ft-lbs): 140.00 | Torque (%): 155.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 105.00 | Current (%): 520.0 | Torque (ft-lbs): 141.50 | Torque (%): 158.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 95.00 | Current (%): 455.0 | Torque (ft-lbs): 175.20 | Torque (%): 195.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 375.0 | Torque (ft-lbs): 252.00 | Torque (%): 282.0 | Speed (RPM): 770 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 21.00 | Current (%): 100.0 | Torque (ft-lbs): 89.65 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): 0.00 | Power Factor (%): 75.8 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 10.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!